IESNA:LM-63-2002
[TEST]P1388761
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-727-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24201.7
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
166.2 198.2 274.9 524.3 1406.7 2391.4 3299.4 3887.6 4469.5 5217.6 6170.3 7155.0 8523.3 9815.0 10902.0 11816.3 12660.3 13485.2 
14361.2 15518.5 16854.9 18114.5 18440.6 17897.1 16989.1 15953.3 15160.4 14495.4 11976.2 7813.6 3740.6 1809.5 959.1 390.0 223.8 
121.5 70.3 0.0 
166.2 204.6 274.9 511.5 1304.4 2353.0 3203.4 3842.9 4469.5 5211.2 6074.4 7180.6 8478.6 9648.7 10754.9 11662.8 12500.5 13287.0 
14182.1 15301.1 16688.6 17980.2 18427.8 17884.3 16918.8 15921.3 15090.1 14393.1 11995.3 7832.8 3817.3 1809.5 965.5 377.3 217.4 
115.1 70.3 0.0 
166.2 198.2 262.2 498.7 1195.7 2167.6 3139.5 3791.7 4418.3 5134.5 5991.3 7078.3 8203.6 9373.8 10339.3 11023.4 11714.0 12558.0 
13523.5 14661.7 16234.6 18044.2 18907.4 18555.7 17411.2 16273.0 15499.3 14866.3 12698.7 8625.6 4431.1 2046.1 971.9 364.5 230.2 
127.9 76.7 0.0 
166.2 198.2 249.4 428.4 1029.5 1963.0 2839.0 3606.3 4264.9 4968.2 5793.1 6790.5 7832.8 8868.6 9744.6 10473.5 10965.9 11707.6 
12737.1 14028.7 15831.8 17711.7 19195.1 19271.8 18280.7 16950.8 16074.8 15492.9 13600.3 10185.8 5709.9 2596.0 1144.5 415.6 230.2 
147.1 95.9 0.0 
166.2 198.2 243.0 364.5 748.1 1521.8 2404.2 3286.6 4002.7 4680.5 5441.4 6387.7 7385.2 8453.0 9354.6 10134.7 10678.2 11113.0 11758.8 
12820.2 14489.0 16822.9 19028.9 19834.5 19086.4 17737.3 16893.2 16311.4 14495.4 11931.4 7685.7 3497.6 1566.6 581.9 262.2 179.0 
127.9 0.0 
166.2 191.8 230.2 300.5 511.5 991.1 1796.7 2589.6 3472.0 4207.3 4904.3 5697.1 6598.7 7487.5 8516.9 9341.8 10000.4 10486.3 10844.4 
11471.0 12455.7 14233.3 17008.3 19227.1 19802.5 18472.6 17526.2 16816.5 15198.8 12928.9 9770.2 5773.9 2902.9 1138.2 402.8 236.6 
172.6 0.0 
166.2 191.8 211.0 255.8 345.3 556.3 965.5 1630.5 2359.4 3165.1 3945.2 4789.2 5518.1 6311.0 7174.2 8056.6 8811.1 9501.6 10019.6 
10550.3 11215.3 12263.9 13939.2 16509.6 19080.0 19975.2 19431.7 18728.3 16228.2 13472.4 10761.3 8612.9 5467.0 2583.2 1048.6 
338.9 230.2 0.0 
166.2 185.4 204.6 236.6 294.1 396.4 658.6 1087.0 1732.8 2410.6 3171.5 3964.3 4738.0 5518.1 6285.4 7155.0 7909.5 8683.2 9329.0 9981.2 
10652.6 11535.0 12884.1 14879.1 17654.1 19713.0 20115.9 19892.1 17724.5 14629.7 11605.3 9265.1 6675.4 3753.3 1573.0 441.2 
262.2 0.0 
166.2 179.0 198.2 223.8 255.8 313.3 441.2 645.8 1042.2 1585.7 2231.5 2915.7 3670.2 4431.1 5230.4 6036.0 6809.7 7609.0 8369.9 9105.2 
9878.9 10793.3 12001.7 13581.1 15620.8 18159.3 19323.0 19681.1 19182.3 16861.3 13670.6 10524.7 7474.7 4872.3 2161.2 716.1 
300.5 0.0 
166.2 179.0 185.4 198.2 204.6 223.8 243.0 281.3 332.5 422.0 569.1 786.5 1087.0 1515.4 2014.1 2570.4 3171.5 3881.2 4642.1 5498.9 6426.1 7513.1 
8804.7 10352.1 12136.0 14041.5 15198.8 15940.5 17123.4 16496.8 13670.6 9476.1 5709.9 2998.8 1259.6 370.9 243.0 0.0 
166.2 172.6 172.6 172.6 179.0 179.0 179.0 185.4 179.0 185.4 185.4 191.8 204.6 217.4 255.8 294.1 351.7 428.4 530.7 677.8 863.2 1144.5 1521.8 2122.8 
3107.5 4846.7 6330.2 7257.3 8568.1 7327.6 5351.9 3759.7 2474.5 1278.8 370.9 89.5 25.6 0.0 
166.2 166.2 166.2 159.9 159.9 159.9 159.9 153.5 147.1 147.1 147.1 147.1 140.7 134.3 134.3 134.3 140.7 153.5 166.2 185.4 211.0 230.2 262.2 306.9 402.8 684.2 
1023.1 1349.2 2199.6 2333.8 1649.7 1003.9 581.9 268.6 108.7 44.8 19.2 0.0 
166.2 159.9 159.9 153.5 147.1 147.1 140.7 134.3 127.9 127.9 121.5 115.1 108.7 102.3 89.5 83.1 76.7 76.7 76.7 76.7 76.7 76.7 70.3 70.3 57.5 51.2 51.2 
51.2 63.9 76.7 57.5 51.2 51.2 38.4 25.6 19.2 19.2 0.0 
166.2 153.5 147.1 134.3 127.9 121.5 115.1 102.3 95.9 83.1 70.3 63.9 51.2 44.8 38.4 32.0 25.6 25.6 19.2 12.8 12.8 12.8 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 0.0 0.0 6.4 
6.4 12.8 12.8 12.8 0.0 
166.2 147.1 134.3 121.5 108.7 102.3 89.5 76.7 63.9 51.2 44.8 32.0 25.6 19.2 12.8 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 
12.8 12.8 0.0 
166.2 140.7 121.5 108.7 95.9 76.7 70.3 57.5 44.8 32.0 25.6 12.8 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 
12.8 0.0 
166.2 134.3 115.1 95.9 83.1 70.3 51.2 38.4 32.0 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 
6.4 0.0 
166.2 134.3 108.7 89.5 70.3 57.5 44.8 32.0 25.6 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 
0.0 
166.2 127.9 108.7 83.1 70.3 57.5 38.4 25.6 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
166.2 134.3 108.7 83.1 70.3 51.2 38.4 32.0 19.2 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
166.2 134.3 108.7 89.5 70.3 51.2 44.8 32.0 25.6 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
166.2 134.3 108.7 89.5 70.3 51.2 44.8 32.0 25.6 19.2 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
